REF. 628 NITRIDED EJECTOR PIN

NF ISO 6751 / DIN 1530

Manufacturer RABOURDIN
Description REF. 628 NITRIDED EJECTOR PIN D=1,5 L=160 mm
Manufacturer Part Number 628-1,5-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/417-ejecteur-nitrure.html
D mm 1,5
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
628-1,3-160REF. 628 NITRIDED EJECTOR PIN D=1,3 L=160 mm1,3160
628-1,4-125REF. 628 NITRIDED EJECTOR PIN D=1,4 L=125 mm1,4125
628-1,4-160REF. 628 NITRIDED EJECTOR PIN D=1,4 L=160 mm1,4160
628-1,5-100REF. 628 NITRIDED EJECTOR PIN D=1,5 L=100 mm1,5100
628-1,5-125REF. 628 NITRIDED EJECTOR PIN D=1,5 L=125 mm1,5125
628-1,5-160REF. 628 NITRIDED EJECTOR PIN D=1,5 L=160 mm1,5160
628-1,6-125REF. 628 NITRIDED EJECTOR PIN D=1,6 L=125 mm1,6125
628-1,6-160REF. 628 NITRIDED EJECTOR PIN D=1,6 L=160 mm1,6160
628-1,7-100REF. 628 NITRIDED EJECTOR PIN D=1,7 L=100 mm1,7100
628-1,7-125REF. 628 NITRIDED EJECTOR PIN D=1,7 L=125 mm1,7125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map