REF. 626 NITRIDED EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=275 mm
Manufacturer Part Number 626-4-275
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/416-ejecteur-tubulaire-tete-cylindrique-nitrure-rode.html
D mm 4
L mm 275
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
626-4-125REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=125 mm4125
626-4-150REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=150 mm4150
626-4-175REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=175 mm4175
626-4-200REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=200 mm4200
626-4-225REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=225 mm4225
626-4-250REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=250 mm4250
626-4-275REF. 626 NITRIDED EJECTOR SLEEVE D=4 L=275 mm4275
626-4,2-75REF. 626 NITRIDED EJECTOR SLEEVE D=4,2 L=75 mm4,275
626-4,2-100REF. 626 NITRIDED EJECTOR SLEEVE D=4,2 L=100 mm4,2100
626-4,2-125REF. 626 NITRIDED EJECTOR SLEEVE D=4,2 L=125 mm4,2125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map