REF. 626 NITRIDED EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=100 mm
Manufacturer Part Number 626-2-100
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/416-ejecteur-tubulaire-tete-cylindrique-nitrure-rode.html
D mm 2
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
626-1,7-150REF. 626 NITRIDED EJECTOR SLEEVE D=1,7 L=150 mm1,7150
626-1,7-175REF. 626 NITRIDED EJECTOR SLEEVE D=1,7 L=175 mm1,7175
626-2-75REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=75 mm275
626-2-100REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=100 mm2100
626-2-125REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=125 mm2125
626-2-150REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=150 mm2150
626-2-175REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=175 mm2175
626-2-200REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=200 mm2200
626-2-225REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=225 mm2225
626-2-250REF. 626 NITRIDED EJECTOR SLEEVE D=2 L=250 mm2250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map