REF. 626 NITRIDED EJECTOR SLEEVE

NF ISO 8405

Manufacturer RABOURDIN
Description REF. 626 NITRIDED EJECTOR SLEEVE D=1,7 L=100 mm
Manufacturer Part Number 626-1,7-100
E-Shop link https://eshop.rabourdin.fr/en/sleeve-ejector-pin/416-ejecteur-tubulaire-tete-cylindrique-nitrure-rode.html
D mm 1,7
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
626-0,8-75REF. 626 NITRIDED EJECTOR SLEEVE D=0,8 L=75 mm0,875
626-0,8-100REF. 626 NITRIDED EJECTOR SLEEVE D=0,8 L=100 mm0,8100
626-1-75REF. 626 NITRIDED EJECTOR SLEEVE D=1 L=75 mm175
626-1-100REF. 626 NITRIDED EJECTOR SLEEVE D=1 L=100 mm1100
626-1,1-75REF. 626 NITRIDED EJECTOR SLEEVE D=1,1 L=75 mm1,175
626-1,1-100REF. 626 NITRIDED EJECTOR SLEEVE D=1,1 L=100 mm1,1100
626-1,2-75REF. 626 NITRIDED EJECTOR SLEEVE D=1,2 L=75 mm1,275
626-1,2-100REF. 626 NITRIDED EJECTOR SLEEVE D=1,2 L=100 mm1,2100
626-1,5-75REF. 626 NITRIDED EJECTOR SLEEVE D=1,5 L=75 mm1,575
626-1,5-100REF. 626 NITRIDED EJECTOR SLEEVE D=1,5 L=100 mm1,5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map