REF. 625 H NITRIDED EJECTOR PIN

Manufacturer RABOURDIN
Description REF. 625 H NITRIDED EJECTOR PIN D=5 L=100 mm
Manufacturer Part Number 625-5-100
E-Shop link https://eshop.rabourdin.fr/en/tapered-head-ejector-pin/415-ejecteur-tete-conique-nitrure-h.html
D mm 5
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
625-2-100REF. 625 H NITRIDED EJECTOR PIN D=2 L=100 mm2100
625-2-150REF. 625 H NITRIDED EJECTOR PIN D=2 L=150 mm2150
625-3-100REF. 625 H NITRIDED EJECTOR PIN D=3 L=100 mm3100
625-3-150REF. 625 H NITRIDED EJECTOR PIN D=3 L=150 mm3150
625-4-100REF. 625 H NITRIDED EJECTOR PIN D=4 L=100 mm4100
625-4-150REF. 625 H NITRIDED EJECTOR PIN D=4 L=150 mm4150
625-5-100REF. 625 H NITRIDED EJECTOR PIN D=5 L=100 mm5100
625-5-150REF. 625 H NITRIDED EJECTOR PIN D=5 L=150 mm5150
625-6-100REF. 625 H NITRIDED EJECTOR PIN D=6 L=100 mm6100
625-6-150REF. 625 H NITRIDED EJECTOR PIN D=6 L=150 mm6150

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map