REF. 623 H NITRIDED STEPPED EJECTOR PIN

NF ISO 8694

Manufacturer RABOURDIN
Description REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,2 L=100 mm
Manufacturer Part Number 623-1,2-100
E-Shop link https://eshop.rabourdin.fr/en/stepped-ejector-pin/414-ejecteur-epaule-tete-cylindrique-nitrure-h.html
D mm 1,2
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
623-1,1-160REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,1 L=160 mm1,1160
623-1,1-200REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,1 L=200 mm1,1200
623-1,2-100REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,2 L=100 mm1,2100
623-1,2-160REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,2 L=160 mm1,2160
623-1,2-200REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,2 L=200 mm1,2200
623-1,3-100REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,3 L=100 mm1,3100
623-1,3-160REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,3 L=160 mm1,3160
623-1,3-200REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,3 L=200 mm1,3200
623-1,4-100REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,4 L=100 mm1,4100
623-1,4-160REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,4 L=160 mm1,4160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map