REF. 623 H NITRIDED STEPPED EJECTOR PIN

NF ISO 8694

Manufacturer RABOURDIN
Description REF. 623 H NITRIDED STEPPED EJECTOR PIN D=0,8 L=100 mm
Manufacturer Part Number 623-0,8-100
E-Shop link https://eshop.rabourdin.fr/en/stepped-ejector-pin/414-ejecteur-epaule-tete-cylindrique-nitrure-h.html
D mm 0,8
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
623-0,8-100REF. 623 H NITRIDED STEPPED EJECTOR PIN D=0,8 L=100 mm0,8100
623-0,8-160REF. 623 H NITRIDED STEPPED EJECTOR PIN D=0,8 L=160 mm0,8160
623-0,8-200REF. 623 H NITRIDED STEPPED EJECTOR PIN D=0,8 L=200 mm0,8200
623-0,9-100REF. 623 H NITRIDED STEPPED EJECTOR PIN D=0,9 L=100 mm0,9100
623-0,9-160REF. 623 H NITRIDED STEPPED EJECTOR PIN D=0,9 L=160 mm0,9160
623-0,9-200REF. 623 H NITRIDED STEPPED EJECTOR PIN D=0,9 L=200 mm0,9200
623-1-100REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1 L=100 mm1100
623-1-160REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1 L=160 mm1160
623-1-200REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1 L=200 mm1200
623-1,1-100REF. 623 H NITRIDED STEPPED EJECTOR PIN D=1,1 L=100 mm1,1100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map