REF. 622 H NITRIDED STEPPED EJECTOR PIN

NF ISO 8694

Manufacturer RABOURDIN
Description REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,8 L=200 mm
Manufacturer Part Number 622-1,8-200
E-Shop link https://eshop.rabourdin.fr/en/stepped-ejector-pin/413-ejecteur-epaule-tete-cylindrique-nitrure-h.html
D mm 1,8
L mm 200
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
622-1,8-100REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,8 L=100 mm1,8100
622-1,8-160REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,8 L=160 mm1,8160
622-1,8-200REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,8 L=200 mm1,8200
622-1,9-100REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,9 L=100 mm1,9100
622-1,9-160REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,9 L=160 mm1,9160
622-1,9-200REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,9 L=200 mm1,9200
622-2-100REF. 622 H NITRIDED STEPPED EJECTOR PIN D=2 L=100 mm2100
622-2-160REF. 622 H NITRIDED STEPPED EJECTOR PIN D=2 L=160 mm2160
622-2-200REF. 622 H NITRIDED STEPPED EJECTOR PIN D=2 L=200 mm2200
622-2-250REF. 622 H NITRIDED STEPPED EJECTOR PIN D=2 L=250 mm2250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map