REF. 622 H NITRIDED STEPPED EJECTOR PIN

NF ISO 8694

Manufacturer RABOURDIN
Description REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,5 L=160 mm
Manufacturer Part Number 622-1,5-160
E-Shop link https://eshop.rabourdin.fr/en/stepped-ejector-pin/413-ejecteur-epaule-tete-cylindrique-nitrure-h.html
D mm 1,5
L mm 160
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
622-1,4-200REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,4 L=200 mm1,4200
622-1,5-100REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,5 L=100 mm1,5100
622-1,5-160REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,5 L=160 mm1,5160
622-1,5-200REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,5 L=200 mm1,5200
622-1,6-100REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,6 L=100 mm1,6100
622-1,6-160REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,6 L=160 mm1,6160
622-1,6-200REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,6 L=200 mm1,6200
622-1,7-100REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,7 L=100 mm1,7100
622-1,7-160REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,7 L=160 mm1,7160
622-1,7-200REF. 622 H NITRIDED STEPPED EJECTOR PIN D=1,7 L=200 mm1,7200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map