REF. 614 EJECTOR PIN

Manufacturer RABOURDIN
Description REF. 614 EJECTOR PIN D=5 L=150 mm
Manufacturer Part Number 614-5-150
E-Shop link https://eshop.rabourdin.fr/en/tapered-head-ejector-pin/407-ejecteur-tete-conique.html
D mm 5
L mm 150
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
614-2-100REF. 614 EJECTOR PIN D=2 L=100 mm2100
614-2-150REF. 614 EJECTOR PIN D=2 L=150 mm2150
614-3-100REF. 614 EJECTOR PIN D=3 L=100 mm3100
614-3-150REF. 614 EJECTOR PIN D=3 L=150 mm3150
614-4-100REF. 614 EJECTOR PIN D=4 L=100 mm4100
614-4-150REF. 614 EJECTOR PIN D=4 L=150 mm4150
614-5-100REF. 614 EJECTOR PIN D=5 L=100 mm5100
614-5-150REF. 614 EJECTOR PIN D=5 L=150 mm5150
614-6-100REF. 614 EJECTOR PIN D=6 L=100 mm6100
614-6-150REF. 614 EJECTOR PIN D=6 L=150 mm6150

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map