REF. 614 EJECTOR PIN

Manufacturer RABOURDIN
Description REF. 614 EJECTOR PIN D=10 L=100 mm
Manufacturer Part Number 614-10-100
E-Shop link https://eshop.rabourdin.fr/en/tapered-head-ejector-pin/407-ejecteur-tete-conique.html
D mm 10
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
614-8-100REF. 614 EJECTOR PIN D=8 L=100 mm8100
614-8-150REF. 614 EJECTOR PIN D=8 L=150 mm8150
614-10-100REF. 614 EJECTOR PIN D=10 L=100 mm10100
614-10-150REF. 614 EJECTOR PIN D=10 L=150 mm10150
614-12-100REF. 614 EJECTOR PIN D=12 L=100 mm12100
614-12-150REF. 614 EJECTOR PIN D=12 L=150 mm12150

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map