REF. 613 STOP TIE BAR

NF E 63-511

Manufacturer RABOURDIN
Description REF. 613 STOP TIE BAR D=20 mm
Manufacturer Part Number 613-20
E-Shop link https://eshop.rabourdin.fr/en/406-butee.html
D mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mm
613-16REF. 613 STOP TIE BAR D=16 mm16
613-20REF. 613 STOP TIE BAR D=20 mm20
613-25REF. 613 STOP TIE BAR D=25 mm25
613-32REF. 613 STOP TIE BAR D=32 mm32

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map