REF. 611 CENTERING PLUG

Manufacturer RABOURDIN
Description REF. 611 CENTERING PLUG D=40 mm
Manufacturer Part Number 611-40
E-Shop link https://eshop.rabourdin.fr/en/404-plot-de-centrage.html
D mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mm
611-12REF. 611 CENTERING PLUG D=12 mm12
611-16REF. 611 CENTERING PLUG D=16 mm16
611-20REF. 611 CENTERING PLUG D=20 mm20
611-25REF. 611 CENTERING PLUG D=25 mm25
611-32REF. 611 CENTERING PLUG D=32 mm32
611-40REF. 611 CENTERING PLUG D=40 mm40
611-50REF. 611 CENTERING PLUG D=50 mm50

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map