REF. 602 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 602 ANGLE PIN D=32 L=355 mm
Manufacturer Part Number 602-32-355
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/399-doigt-de-demoulage.html
D mm 32
L mm 355
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
602-8-40REF. 602 ANGLE PIN D=8 L=40 mm840
602-8-63REF. 602 ANGLE PIN D=8 L=63 mm863
602-8-80REF. 602 ANGLE PIN D=8 L=80 mm880
602-8-100REF. 602 ANGLE PIN D=8 L=100 mm8100
602-10-63REF. 602 ANGLE PIN D=10 L=63 mm1063
602-10-80REF. 602 ANGLE PIN D=10 L=80 mm1080
602-10-100REF. 602 ANGLE PIN D=10 L=100 mm10100
602-10-125REF. 602 ANGLE PIN D=10 L=125 mm10125
602-12-63REF. 602 ANGLE PIN D=12 L=63 mm1263
602-12-80REF. 602 ANGLE PIN D=12 L=80 mm1280

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map