REF. 602 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 602 ANGLE PIN D=30 L=260 mm
Manufacturer Part Number 602-30-260
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/399-doigt-de-demoulage.html
D mm 30
L mm 260
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
602-30-240REF. 602 ANGLE PIN D=30 L=240 mm30240
602-30-260REF. 602 ANGLE PIN D=30 L=260 mm30260
602-30-280REF. 602 ANGLE PIN D=30 L=280 mm30280
602-30-300REF. 602 ANGLE PIN D=30 L=300 mm30300
602-30-315REF. 602 ANGLE PIN D=30 L=315 mm30315
602-32-200REF. 602 ANGLE PIN D=32 L=200 mm32200
602-32-224REF. 602 ANGLE PIN D=32 L=224 mm32224
602-32-240REF. 602 ANGLE PIN D=32 L=240 mm32240
602-32-250REF. 602 ANGLE PIN D=32 L=250 mm32250
602-32-260REF. 602 ANGLE PIN D=32 L=260 mm32260

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map