REF. 602 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 602 ANGLE PIN D=20 L=260 mm
Manufacturer Part Number 602-20-260
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/399-doigt-de-demoulage.html
D mm 20
L mm 260
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
602-20-160REF. 602 ANGLE PIN D=20 L=160 mm20160
602-20-180REF. 602 ANGLE PIN D=20 L=180 mm20180
602-20-200REF. 602 ANGLE PIN D=20 L=200 mm20200
602-20-224REF. 602 ANGLE PIN D=20 L=224 mm20224
602-20-240REF. 602 ANGLE PIN D=20 L=240 mm20240
602-20-250REF. 602 ANGLE PIN D=20 L=250 mm20250
602-20-260REF. 602 ANGLE PIN D=20 L=260 mm20260
602-20-270REF. 602 ANGLE PIN D=20 L=270 mm20270
602-25-180REF. 602 ANGLE PIN D=25 L=180 mm25180
602-25-200REF. 602 ANGLE PIN D=25 L=200 mm25200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map