REF. 602 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 602 ANGLE PIN D=20 L=140 mm
Manufacturer Part Number 602-20-140
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/399-doigt-de-demoulage.html
D mm 20
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
602-16-100REF. 602 ANGLE PIN D=16 L=100 mm16100
602-16-125REF. 602 ANGLE PIN D=16 L=125 mm16125
602-16-140REF. 602 ANGLE PIN D=16 L=140 mm16140
602-16-160REF. 602 ANGLE PIN D=16 L=160 mm16160
602-16-180REF. 602 ANGLE PIN D=16 L=180 mm16180
602-16-200REF. 602 ANGLE PIN D=16 L=200 mm16200
602-16-224REF. 602 ANGLE PIN D=16 L=224 mm16224
602-20-100REF. 602 ANGLE PIN D=20 L=100 mm20100
602-20-125REF. 602 ANGLE PIN D=20 L=125 mm20125
602-20-140REF. 602 ANGLE PIN D=20 L=140 mm20140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map