REF. 602 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 602 ANGLE PIN D=12 L=100 mm
Manufacturer Part Number 602-12-100
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/399-doigt-de-demoulage.html
D mm 12
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
602-12-100REF. 602 ANGLE PIN D=12 L=100 mm12100
602-12-125REF. 602 ANGLE PIN D=12 L=125 mm12125
602-12-140REF. 602 ANGLE PIN D=12 L=140 mm12140
602-14-80REF. 602 ANGLE PIN D=14 L=80 mm1480
602-14-100REF. 602 ANGLE PIN D=14 L=100 mm14100
602-14-125REF. 602 ANGLE PIN D=14 L=125 mm14125
602-14-140REF. 602 ANGLE PIN D=14 L=140 mm14140
602-14-160REF. 602 ANGLE PIN D=14 L=160 mm14160
602-14-180REF. 602 ANGLE PIN D=14 L=180 mm14180
602-16-80REF. 602 ANGLE PIN D=16 L=80 mm1680

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map