REF. 601 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 601 STEPPED GUIDE PILLAR D=40 L=360 mm
Manufacturer Part Number 601-40-360
E-Shop link https://eshop.rabourdin.fr/en/412-colonne-de-guidage-epaulee.html
D mm 40
L mm 360
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
601-40-280REF. 601 STEPPED GUIDE PILLAR D=40 L=280 mm40280
601-40-300REF. 601 STEPPED GUIDE PILLAR D=40 L=300 mm40300
601-40-320REF. 601 STEPPED GUIDE PILLAR D=40 L=320 mm40320
601-40-360REF. 601 STEPPED GUIDE PILLAR D=40 L=360 mm40360
601-40-400REF. 601 STEPPED GUIDE PILLAR D=40 L=400 mm40400
601-40-450REF. 601 STEPPED GUIDE PILLAR D=40 L=450 mm40450
601-40-500REF. 601 STEPPED GUIDE PILLAR D=40 L=500 mm40500
601-40-630"REF. 601 STEPPED GUIDE PILLAR D="&AK139&" L="&AL139&" mm"REF. 601 STEPPED GUIDE PILLAR D=40 L=630 mm40630
601-50-260"REF. 601 STEPPED GUIDE PILLAR D="&AK140&" L="&AL140&" mm"REF. 601 STEPPED GUIDE PILLAR D=50 L=260 mm50260
601-50-320"REF. 601 STEPPED GUIDE PILLAR D="&AK141&" L="&AL141&" mm"REF. 601 STEPPED GUIDE PILLAR D=50 L=320 mm50320

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map