REF. 601 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 601 STEPPED GUIDE PILLAR D=32 L=260 mm
Manufacturer Part Number 601-32-260
E-Shop link https://eshop.rabourdin.fr/en/412-colonne-de-guidage-epaulee.html
D mm 32
L mm 260
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
601-32-220REF. 601 STEPPED GUIDE PILLAR D=32 L=220 mm32220
601-32-240REF. 601 STEPPED GUIDE PILLAR D=32 L=240 mm32240
601-32-250REF. 601 STEPPED GUIDE PILLAR D=32 L=250 mm32250
601-32-260REF. 601 STEPPED GUIDE PILLAR D=32 L=260 mm32260
601-32-280REF. 601 STEPPED GUIDE PILLAR D=32 L=280 mm32280
601-32-300REF. 601 STEPPED GUIDE PILLAR D=32 L=300 mm32300
601-32-320REF. 601 STEPPED GUIDE PILLAR D=32 L=320 mm32320
601-32-360REF. 601 STEPPED GUIDE PILLAR D=32 L=360 mm32360
601-32-400REF. 601 STEPPED GUIDE PILLAR D=32 L=400 mm32400
601-32-450"REF. 601 STEPPED GUIDE PILLAR D="&AK121&" L="&AL121&" mm"REF. 601 STEPPED GUIDE PILLAR D=32 L=450 mm32450

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map