REF. 601 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 601 STEPPED GUIDE PILLAR D=32 L=100 mm
Manufacturer Part Number 601-32-100
E-Shop link https://eshop.rabourdin.fr/en/412-colonne-de-guidage-epaulee.html
D mm 32
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
601-8-40REF. 601 STEPPED GUIDE PILLAR D=8 L=40 mm840
601-8-60REF. 601 STEPPED GUIDE PILLAR D=8 L=60 mm860
601-8-80REF. 601 STEPPED GUIDE PILLAR D=8 L=80 mm880
601-10-40REF. 601 STEPPED GUIDE PILLAR D=10 L=40 mm1040
601-10-60REF. 601 STEPPED GUIDE PILLAR D=10 L=60 mm1060
601-10-80REF. 601 STEPPED GUIDE PILLAR D=10 L=80 mm1080
601-10-100REF. 601 STEPPED GUIDE PILLAR D=10 L=100 mm10100
601-10-120"REF. 601 STEPPED GUIDE PILLAR D="&AK9&" L="&AL9&" mm"REF. 601 STEPPED GUIDE PILLAR D=10 L=120 mm10120
601-12-40REF. 601 STEPPED GUIDE PILLAR D=12 L=40 mm1240
601-12-50REF. 601 STEPPED GUIDE PILLAR D=12 L=50 mm1250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map