REF. 601 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 601 STEPPED GUIDE PILLAR D=20 L=110 mm
Manufacturer Part Number 601-20-110
E-Shop link https://eshop.rabourdin.fr/en/412-colonne-de-guidage-epaulee.html
D mm 20
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
601-18-220REF. 601 STEPPED GUIDE PILLAR D=18 L=220 mm18220
601-18-250REF. 601 STEPPED GUIDE PILLAR D=18 L=250 mm18250
601-20-60REF. 601 STEPPED GUIDE PILLAR D=20 L=60 mm2060
601-20-70REF. 601 STEPPED GUIDE PILLAR D=20 L=70 mm2070
601-20-80REF. 601 STEPPED GUIDE PILLAR D=20 L=80 mm2080
601-20-90REF. 601 STEPPED GUIDE PILLAR D=20 L=90 mm2090
601-20-100REF. 601 STEPPED GUIDE PILLAR D=20 L=100 mm20100
601-20-110REF. 601 STEPPED GUIDE PILLAR D=20 L=110 mm20110
601-20-120REF. 601 STEPPED GUIDE PILLAR D=20 L=120 mm20120
601-20-130REF. 601 STEPPED GUIDE PILLAR D=20 L=130 mm20130

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map