REF. 601 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 601 STEPPED GUIDE PILLAR D=18 L=110 mm
Manufacturer Part Number 601-18-110
E-Shop link https://eshop.rabourdin.fr/en/412-colonne-de-guidage-epaulee.html
D mm 18
L mm 110
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
601-18-60REF. 601 STEPPED GUIDE PILLAR D=18 L=60 mm1860
601-18-70REF. 601 STEPPED GUIDE PILLAR D=18 L=70 mm1870
601-18-80REF. 601 STEPPED GUIDE PILLAR D=18 L=80 mm1880
601-18-90REF. 601 STEPPED GUIDE PILLAR D=18 L=90 mm1890
601-18-100REF. 601 STEPPED GUIDE PILLAR D=18 L=100 mm18100
601-18-110REF. 601 STEPPED GUIDE PILLAR D=18 L=110 mm18110
601-18-120REF. 601 STEPPED GUIDE PILLAR D=18 L=120 mm18120
601-18-140REF. 601 STEPPED GUIDE PILLAR D=18 L=140 mm18140
601-18-160REF. 601 STEPPED GUIDE PILLAR D=18 L=160 mm18160
601-18-200REF. 601 STEPPED GUIDE PILLAR D=18 L=200 mm18200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map