REF. 601 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 601 STEPPED GUIDE PILLAR D=16 L=100 mm
Manufacturer Part Number 601-16-100
E-Shop link https://eshop.rabourdin.fr/en/412-colonne-de-guidage-epaulee.html
D mm 16
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
601-14-90REF. 601 STEPPED GUIDE PILLAR D=14 L=90 mm1490
601-14-100REF. 601 STEPPED GUIDE PILLAR D=14 L=100 mm14100
601-14-120REF. 601 STEPPED GUIDE PILLAR D=14 L=120 mm14120
601-14-140REF. 601 STEPPED GUIDE PILLAR D=14 L=140 mm14140
601-16-50REF. 601 STEPPED GUIDE PILLAR D=16 L=50 mm1650
601-16-60REF. 601 STEPPED GUIDE PILLAR D=16 L=60 mm1660
601-16-70REF. 601 STEPPED GUIDE PILLAR D=16 L=70 mm1670
601-16-80REF. 601 STEPPED GUIDE PILLAR D=16 L=80 mm1680
601-16-90REF. 601 STEPPED GUIDE PILLAR D=16 L=90 mm1690
601-16-100REF. 601 STEPPED GUIDE PILLAR D=16 L=100 mm16100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map