REF. 601 STEPPED GUIDE PILLAR

Manufacturer RABOURDIN
Description REF. 601 STEPPED GUIDE PILLAR D=12 L=80 mm
Manufacturer Part Number 601-12-80
E-Shop link https://eshop.rabourdin.fr/en/412-colonne-de-guidage-epaulee.html
D mm 12
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
601-12-60REF. 601 STEPPED GUIDE PILLAR D=12 L=60 mm1260
601-12-80REF. 601 STEPPED GUIDE PILLAR D=12 L=80 mm1280
601-12-90REF. 601 STEPPED GUIDE PILLAR D=12 L=90 mm1290
601-12-100REF. 601 STEPPED GUIDE PILLAR D=12 L=100 mm12100
601-12-120"REF. 601 STEPPED GUIDE PILLAR D="&AK16&" L="&AL16&" mm"REF. 601 STEPPED GUIDE PILLAR D=12 L=120 mm12120
601-14-40REF. 601 STEPPED GUIDE PILLAR D=14 L=40 mm1440
601-14-50REF. 601 STEPPED GUIDE PILLAR D=14 L=50 mm1450
601-14-60REF. 601 STEPPED GUIDE PILLAR D=14 L=60 mm1460
601-14-70REF. 601 STEPPED GUIDE PILLAR D=14 L=70 mm1470
601-14-80REF. 601 STEPPED GUIDE PILLAR D=14 L=80 mm1480

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map