REF. 600 SUPPORT PILLAR

ISO 10073

Manufacturer RABOURDIN
Description REF.600 SUPPORT PILLAR D=50 L=80 mm
Manufacturer Part Number 600-50-80
E-Shop link https://eshop.rabourdin.fr/en/831-support-pillar
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
600-50-80REF.600 SUPPORT PILLAR D=50 L=80 mm5080
600-50-100REF.600 SUPPORT PILLAR D=50 L=100 mm50100
600-50-125REF.600 SUPPORT PILLAR D=50 L=125 mm50125
600-63-63REF.600 SUPPORT PILLAR D=63 L=63 mm6363
600-63-80REF.600 SUPPORT PILLAR D=63 L=80 mm6380
600-63-100REF.600 SUPPORT PILLAR D=63 L=100 mm63100
600-63-125REF.600 SUPPORT PILLAR D=63 L=125 mm63125
600-63-160REF.600 SUPPORT PILLAR D=63 L=160 mm63160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map