REF. 600 SUPPORT PILLAR

ISO 10073

Manufacturer RABOURDIN
Description REF.600 SUPPORT PILLAR D=50 L=100 mm
Manufacturer Part Number 600-50-100
E-Shop link https://eshop.rabourdin.fr/en/831-support-pillar
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
600-25-40REF.600 SUPPORT PILLAR D=25 L=40 mm2540
600-25-50REF.600 SUPPORT PILLAR D=25 L=50 mm2550
600-25-63REF.600 SUPPORT PILLAR D=25 L=63 mm2563
600-25-80REF.600 SUPPORT PILLAR D=25 L=80 mm2580
600-25-100REF.600 SUPPORT PILLAR D=25 L=100 mm25100
600-25-125REF.600 SUPPORT PILLAR D=25 L=125 mm25125
600-32-40REF.600 SUPPORT PILLAR D=32 L=40 mm3240
600-32-50REF.600 SUPPORT PILLAR D=32 L=50 mm3250
600-32-63REF.600 SUPPORT PILLAR D=32 L=63 mm3263
600-32-80REF.600 SUPPORT PILLAR D=32 L=80 mm3280

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map