REF. 600 SUPPORT PILLAR

ISO 10073

Manufacturer RABOURDIN
Description REF.600 SUPPORT PILLAR D=40 L=80 mm
Manufacturer Part Number 600-40-80
E-Shop link https://eshop.rabourdin.fr/en/831-support-pillar
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
600-32-100REF.600 SUPPORT PILLAR D=32 L=100 mm32100
600-32-125REF.600 SUPPORT PILLAR D=32 L=125 mm32125
600-40-40REF.600 SUPPORT PILLAR D=40 L=40 mm4040
600-40-50REF.600 SUPPORT PILLAR D=40 L=50 mm4050
600-40-63REF.600 SUPPORT PILLAR D=40 L=63 mm4063
600-40-80REF.600 SUPPORT PILLAR D=40 L=80 mm4080
600-40-100REF.600 SUPPORT PILLAR D=40 L=100 mm40100
600-40-125REF.600 SUPPORT PILLAR D=40 L=125 mm40125
600-50-50REF.600 SUPPORT PILLAR D=50 L=50 mm5050
600-50-63REF.600 SUPPORT PILLAR D=50 L=63 mm5063

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map