REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING

Manufacturer RABOURDIN
Description REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=48 h2=32 mm
Manufacturer Part Number 588-48-32
E-Shop link https://eshop.rabourdin.fr/en/units-of-centering/394-guidages-rectangulaires-autolubrifiants.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionb mmh2 mm
588-16-20REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=16 h2=20 mm1620
588-16-40REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=16 h2=40 mm1640
588-30-40REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=30 h2=40 mm3040
588-30-63REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=30 h2=63 mm3063
588-48-32REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=48 h2=32 mm4832
588-48-50REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=48 h2=50 mm4850
588-48-63REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=48 h2=63 mm4863
588-48-80REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=48 h2=80 mm4880
588-77-100REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=77 h2=100 mm7750
588-77-50REF. 588 SQUARE GUIDE BARS UNIT SELF-LUBRICATING b=77 h2=50 mm7771

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map