REF. 5739 BALL GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 5739 BALL GUIDE BUSH D1=20 H=18 mm
Manufacturer Part Number 5739-20-18
E-Shop link https://eshop.rabourdin.fr/en/bush/377-bague-epaulee-pour-guidage-a-billes.html
D1 mm 20
H mm 18
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmH mm
5739-12-9REF. 5739 BALL GUIDE BUSH D1=12 H=9 mm129
5739-16-10REF. 5739 BALL GUIDE BUSH D1=16 H=10 mm1610
5739-20-18REF. 5739 BALL GUIDE BUSH D1=20 H=18 mm2018
5739-25-28REF. 5739 BALL GUIDE BUSH D1=25 H=28 mm2528
5739-32-28REF. 5739 BALL GUIDE BUSH D1=32 H=28 mm3228

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map