REF. 5732 PLAIN BUSH

Manufacturer RABOURDIN
Description REF. 5732 PLAIN BUSH D1=32 H=98 mm
Manufacturer Part Number 5732-32-98
E-Shop link https://eshop.rabourdin.fr/en/bush/370-bague-lisse.html
D1 mm 32
H mm 98
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmH mm
5732-32-78REF. 5732 PLAIN BUSH D1=32 H=78 mm3278
5732-32-98REF. 5732 PLAIN BUSH D1=32 H=98 mm3298
5732-40-61REF. 5732 PLAIN BUSH D1=40 H=61 mm4061
5732-40-78REF. 5732 PLAIN BUSH D1=40 H=78 mm4078
5732-40-98REF. 5732 PLAIN BUSH D1=40 H=98 mm4098
5732-40-123REF. 5732 PLAIN BUSH D1=40 H=123 mm40123
5732-50-78REF. 5732 PLAIN BUSH D1=50 H=78 mm5078
5732-50-98REF. 5732 PLAIN BUSH D1=50 H=98 mm5098
5732-50-123REF. 5732 PLAIN BUSH D1=50 H=123 mm50123
5732-50-158REF. 5732 PLAIN BUSH D1=50 H=158 mm50158

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map