REF. 5732 PLAIN BUSH

Manufacturer RABOURDIN
Description REF. 5732 PLAIN BUSH D1=32 H=61 mm
Manufacturer Part Number 5732-32-61
E-Shop link https://eshop.rabourdin.fr/en/bush/370-bague-lisse.html
D1 mm 32
H mm 61
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmH mm
5732-20-48REF. 5732 PLAIN BUSH D1=20 H=48 mm2048
5732-20-61REF. 5732 PLAIN BUSH D1=20 H=61 mm2061
5732-20-78REF. 5732 PLAIN BUSH D1=20 H=78 mm2078
5732-25-38REF. 5732 PLAIN BUSH D1=25 H=38 mm2538
5732-25-48REF. 5732 PLAIN BUSH D1=25 H=48 mm2548
5732-25-61REF. 5732 PLAIN BUSH D1=25 H=61 mm2561
5732-25-78REF. 5732 PLAIN BUSH D1=25 H=78 mm2578
5732-25-98REF. 5732 PLAIN BUSH D1=25 H=98 mm2598
5732-32-48REF. 5732 PLAIN BUSH D1=32 H=48 mm3248
5732-32-61REF. 5732 PLAIN BUSH D1=32 H=61 mm3261

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map