REF. 5732 PLAIN BUSH

Manufacturer RABOURDIN
Description REF. 5732 PLAIN BUSH D1=16 H=23 mm
Manufacturer Part Number 5732-16-23
E-Shop link https://eshop.rabourdin.fr/en/bush/370-bague-lisse.html
D1 mm 16
H mm 23
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmH mm
5732-12-18REF. 5732 PLAIN BUSH D1=12 H=18 mm1218
5732-12-23REF. 5732 PLAIN BUSH D1=12 H=23 mm1223
5732-12-30REF. 5732 PLAIN BUSH D1=12 H=30 mm1230
5732-16-23REF. 5732 PLAIN BUSH D1=16 H=23 mm1623
5732-16-30REF. 5732 PLAIN BUSH D1=16 H=30 mm1630
5732-16-38REF. 5732 PLAIN BUSH D1=16 H=38 mm1638
5732-16-48REF. 5732 PLAIN BUSH D1=16 H=48 mm1648
5732-16-61REF. 5732 PLAIN BUSH D1=16 H=61 mm1661
5732-20-30REF. 5732 PLAIN BUSH D1=20 H=30 mm2030
5732-20-38REF. 5732 PLAIN BUSH D1=20 H=38 mm2038

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map