REF. 5721 SET BOTTOM RETAINED PILLAR

NF E 63-121 / ISO 9182

Manufacturer RABOURDIN
Description REF. 5721 SET BOTTOM RETAINED PILLAR D1=12 L=140 mm
Manufacturer Part Number 5721-12-140
E-Shop link https://eshop.rabourdin.fr/en/pillar/364-ensemble-colonne-cylindrique-joncs.html
D1 mm 12
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5721-12-100REF. 5721 SET BOTTOM RETAINED PILLAR D1=12 L=100 mm12100
5721-12-125REF. 5721 SET BOTTOM RETAINED PILLAR D1=12 L=125 mm12125
5721-12-140REF. 5721 SET BOTTOM RETAINED PILLAR D1=12 L=140 mm12140
5721-12-160REF. 5721 SET BOTTOM RETAINED PILLAR D1=12 L=160 mm12160
5721-16-100REF. 5721 SET BOTTOM RETAINED PILLAR D1=16 L=100 mm16100
5721-16-125REF. 5721 SET BOTTOM RETAINED PILLAR D1=16 L=125 mm16125
5721-16-140REF. 5721 SET BOTTOM RETAINED PILLAR D1=16 L=140 mm16140
5721-16-160REF. 5721 SET BOTTOM RETAINED PILLAR D1=16 L=160 mm16160
5721-16-180REF. 5721 SET BOTTOM RETAINED PILLAR D1=16 L=180 mm16180
5721-16-200REF. 5721 SET BOTTOM RETAINED PILLAR D1=16 L=200 mm16200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map