REF. 5711 RE-CIRCULATING BALL BUSH

Manufacturer RABOURDIN
Description REF. 5711 RE-CIRCULATING BALL BUSH D1=30 mm
Manufacturer Part Number 5711-30
E-Shop link https://eshop.rabourdin.fr/en/bush/362-roulement-a-billes-lineaire.html
D1 mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mm
5711-12REF. 5711 RE-CIRCULATING BALL BUSH D1=12 mm12
5711-16REF. 5711 RE-CIRCULATING BALL BUSH D1=16 mm16
5711-20REF. 5711 RE-CIRCULATING BALL BUSH D1=20 mm20
5711-25REF. 5711 RE-CIRCULATING BALL BUSH D1=25 mm25
5711-30REF. 5711 RE-CIRCULATING BALL BUSH D1=30 mm30
5711-40REF. 5711 RE-CIRCULATING BALL BUSH D1=40 mm40
5711-50REF. 5711 RE-CIRCULATING BALL BUSH D1=50 mm50
5711-80REF. 5711 RE-CIRCULATING BALL BUSH D1=80 mm80

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map