REF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS

NF E 63-075 / 072

Manufacturer RABOURDIN
Description REF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=280 mm Avec Perçage
Manufacturer Part Number 5683-32-280-AP
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/361-semi-bloc-avec-bague-laiton-avec-inserts.html
D1 mm 32
L mm 280
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5683-32-280-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=280 mm Avec Perçage32280
5683-40-160-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=40 L=160 mm Avec Perçage40160
5683-40-180-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=40 L=180 mm Avec Perçage40180
5683-40-200-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=40 L=200 mm Avec Perçage40200
5683-40-224-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=40 L=224 mm Avec Perçage40224
5683-40-250-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=40 L=250 mm Avec Perçage40250
5683-40-280-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=40 L=280 mm Avec Perçage40280
5683-50-200-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=50 L=200 mm Avec Perçage50200
5683-50-224-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=50 L=224 mm Avec Perçage50224
5683-50-250-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=50 L=250 mm Avec Perçage50250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map