REF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS

NF E 63-075 / 072

Manufacturer RABOURDIN
Description REF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=224 mm Avec Perçage
Manufacturer Part Number 5683-32-224-AP
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/361-semi-bloc-avec-bague-laiton-avec-inserts.html
D1 mm 32
L mm 224
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5683-20-100-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=20 L=100 mm Avec Perçage20100
5683-20-125-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=20 L=125 mm Avec Perçage20125
5683-20-140-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=20 L=140 mm Avec Perçage20140
5683-20-160-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=20 L=160 mm Avec Perçage20160
5683-20-180-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=20 L=180 mm Avec Perçage20180
5683-20-200-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=20 L=200 mm Avec Perçage20200
5683-25-100-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=25 L=100 mm Avec Perçage25100
5683-25-125-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=25 L=125 mm Avec Perçage25125
5683-25-140-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=25 L=140 mm Avec Perçage25140
5683-25-160-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=25 L=160 mm Avec Perçage25160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map