REF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS

NF E 63-075 / 072

Manufacturer RABOURDIN
Description REF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=200 mm Avec Perçage
Manufacturer Part Number 5683-32-200-AP
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/361-semi-bloc-avec-bague-laiton-avec-inserts.html
D1 mm 32
L mm 200
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5683-25-180-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=25 L=180 mm Avec Perçage25180
5683-25-200-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=25 L=200 mm Avec Perçage25200
5683-25-224-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=25 L=224 mm Avec Perçage25224
5683-32-125-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=125 mm Avec Perçage32125
5683-32-140-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=140 mm Avec Perçage32140
5683-32-160-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=160 mm Avec Perçage32160
5683-32-180-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=180 mm Avec Perçage32180
5683-32-200-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=200 mm Avec Perçage32200
5683-32-224-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=224 mm Avec Perçage32224
5683-32-250-APREF. 5683 DEMOUNTABLE BLOCK WITH BRONZE BUSH WITH INSERTS D1=32 L=250 mm Avec Perçage32250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map