REF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH

NF E 63-075 / 072

Manufacturer RABOURDIN
Description REF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=80 L=355 mm Avec Perçage
Manufacturer Part Number 5680-80-355-AP
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/358-semi-bloc-avec-bague-laiton.html
D1 mm 80
L mm 355
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5680-50-315-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=50 L=315 mm Avec Perçage50315
5680-63-250-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=63 L=250 mm Avec Perçage63250
5680-63-280-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=63 L=280 mm Avec Perçage63280
5680-63-315-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=63 L=315 mm Avec Perçage63315
5680-80-315-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=80 L=315 mm Avec Perçage80315
5680-80-355-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=80 L=355 mm Avec Perçage80355
5680-80-400-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=80 L=400 mm Avec Perçage80400
5680-100-400-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=100 L=400 mm Avec Perçage100400
5680-100-450-APREF. 5680 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=100 L=450 mm Avec Perçage100450

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map