REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH

NF E 63-072

Manufacturer RABOURDIN
Description REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=40 Course=153 L=250 mm With Drilling
Manufacturer Part Number 5670-40-153-250A
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/356-semi-bloc-a-billes-course-limitee-de-haute-precision.html
D1 mm 40
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5670-32-94-280AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=94 L=280 mm With Drilling32280
5670-40-153-250AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=40 Course=153 L=250 mm With Drilling40250
5670-40-153-280AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=40 Course=153 L=280 mm With Drilling40280
5670-40-153-315AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=40 Course=153 L=315 mm With Drilling40315
5670-40-207-315AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=40 Course=207 L=315 mm With Drilling40315
5670-50-153-280AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=50 Course=153 L=280 mm With Drilling50280
5670-50-153-315AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=50 Course=153 L=315 mm With Drilling50315
5670-50-153-355AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=50 Course=153 L=355 mm With Drilling50355
5670-50-202-355AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=50 Course=202 L=355 mm With Drilling50355
5670-50-153-400AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=50 Course=153 L=400 mm With Drilling50400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map