REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH

NF E 63-072

Manufacturer RABOURDIN
Description REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=161 L=250 mm With Drilling
Manufacturer Part Number 5670-32-161-250A
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/356-semi-bloc-a-billes-course-limitee-de-haute-precision.html
D1 mm 32
L mm 250
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5670-25-97-250AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=97 L=250 mm With Drilling25250
5670-32-94-180AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=94 L=180 mm With Drilling32180
5670-32-94-200AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=94 L=200 mm With Drilling32200
5670-32-128-224AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=128 L=224 mm With Drilling32224
5670-32-94-224AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=94 L=224 mm With Drilling32224
5670-32-128-250AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=128 L=250 mm With Drilling32250
5670-32-161-250AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=161 L=250 mm With Drilling32250
5670-32-94-250AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=94 L=250 mm With Drilling32250
5670-32-128-280AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=128 L=280 mm With Drilling32280
5670-32-161-280AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=32 Course=161 L=280 mm With Drilling32280

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map