REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH

NF E 63-072

Manufacturer RABOURDIN
Description REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=180 mm With Drilling
Manufacturer Part Number 5670-25-69-180A
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/356-semi-bloc-a-billes-course-limitee-de-haute-precision.html
D1 mm 25
L mm 180
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5670-25-69-180AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=180 mm With Drilling25180
5670-25-97-180AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=97 L=180 mm With Drilling25180
5670-25-134-200AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=134 L=200 mm With Drilling25200
5670-25-69-200AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=200 mm With Drilling25200
5670-25-97-200AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=97 L=200 mm With Drilling25200
5670-25-134-224AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=134 L=224 mm With Drilling25224
5670-25-69-224AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=224 mm With Drilling25224
5670-25-97-224AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=97 L=224 mm With Drilling25224
5670-25-134-250AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=134 L=250 mm With Drilling25250
5670-25-69-250AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=250 mm With Drilling25250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map