REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH

NF E 63-072

Manufacturer RABOURDIN
Description REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=140 mm With Drilling
Manufacturer Part Number 5670-25-69-140A
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/356-semi-bloc-a-billes-course-limitee-de-haute-precision.html
D1 mm 25
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5670-20-74-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=74 L=160 mm With Drilling20160
5670-20-103-180AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=103 L=180 mm With Drilling20180
5670-20-60-180AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=60 L=180 mm With Drilling20180
5670-20-74-180AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=74 L=180 mm With Drilling20180
5670-20-103-200AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=103 L=200 mm With Drilling20200
5670-20-60-200AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=60 L=200 mm With Drilling20200
5670-20-74-200AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=74 L=200 mm With Drilling20200
5670-25-69-140AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=140 mm With Drilling25140
5670-25-69-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=69 L=160 mm With Drilling25160
5670-25-97-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=25 Course=97 L=160 mm With Drilling25160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map