REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH

NF E 63-072

Manufacturer RABOURDIN
Description REF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=80 L=140 mm With Drilling
Manufacturer Part Number 5670-16-80-140A
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/356-semi-bloc-a-billes-course-limitee-de-haute-precision.html
D1 mm 16
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5670-16-80-140AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=80 L=140 mm With Drilling16140
5670-16-44-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=44 L=160 mm With Drilling16160
5670-16-62-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=62 L=160 mm With Drilling16160
5670-16-80-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=16 Course=80 L=160 mm With Drilling16160
5670-20-60-125AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=60 L=125 mm With Drilling20125
5670-20-74-125AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=74 L=125 mm With Drilling20125
5670-20-60-140AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=60 L=140 mm With Drilling20140
5670-20-74-140AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=74 L=140 mm With Drilling20140
5670-20-103-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=103 L=160 mm With Drilling20160
5670-20-60-160AREF. 5670 DEMOUNTABLE BLOCK WITH BRASS BUSH D1=20 Course=60 L=160 mm With Drilling20160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map