REF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH

NF E 63-072

Manufacturer RABOURDIN
Description REF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=16 L=100 mm With Drilling
Manufacturer Part Number 5660-16-100-AP
E-Shop link https://eshop.rabourdin.fr/en/semi-blocs/354-semi-bloc-a-billes-course-illimitee.html
D1 mm 16
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5660-12-80-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=12 L=80 mm With Drilling1280
5660-12-100-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=12 L=100 mm With Drilling12100
5660-12-125-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=12 L=125 mm With Drilling12125
5660-16-100-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=16 L=100 mm With Drilling16100
5660-16-125-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=16 L=125 mm With Drilling16125
5660-16-140-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=16 L=140 mm With Drilling16140
5660-16-160-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=16 L=160 mm With Drilling16160
5660-20-100-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=20 L=100 mm With Drilling20100
5660-20-125-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=20 L=125 mm With Drilling20125
5660-20-140-APREF. 5660 DEMOUNTABLE BLOCK WITH RE-CIRCULATING BALL BUSH D1=20 L=140 mm With Drilling20140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map