REF. 5523 CLAMP FOR 5311 AND 5312

NF EN ISO 8734 / DIN 6325

Manufacturer RABOURDIN
Description REF. 5523 CLAMP FOR 5311 AND 5312 D1=80 mm
Manufacturer Part Number 5523-80
E-Shop link https://eshop.rabourdin.fr/en/349-bride-de-fixation-pour-bagues-5311-et-5312.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mm
5523-40REF. 5523 CLAMP FOR 5311 AND 5312 D1=40 mm40
5523-50REF. 5523 CLAMP FOR 5311 AND 5312 D1=50 mm50
5523-63REF. 5523 CLAMP FOR 5311 AND 5312 D1=63 mm63
5523-80REF. 5523 CLAMP FOR 5311 AND 5312 D1=80 mm80
5523-100REF. 5523 CLAMP FOR 5311 AND 5312 D1=100 mm100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map