REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR

NF E 63-053 / ISO 9182

Manufacturer RABOURDIN
Description REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=40 mm
Manufacturer Part Number 5521-40
E-Shop link https://eshop.rabourdin.fr/en/347-bride-carree-pour-colonne-a-retenue-mediane.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mm
5521-100REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=100 mm100
5521-25REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=25 mm25
5521-32REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=32 mm32
5521-40REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=40 mm40
5521-50REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=50 mm50
5521-63REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=63 mm63
5521-80REF. 5521 SQUARE CLAMP FOR CENTRE RETAINED PILLAR D1=80 mm80

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map