REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR

Manufacturer RABOURDIN
Description REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=80 mm
Manufacturer Part Number 5511-80
E-Shop link https://eshop.rabourdin.fr/en/346-demi-jonc-pour-colonnes-5411-et-5421.html
D1 mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mm
5511-12REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=12 mm12
5511-16REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=16 mm16
5511-20REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=20 mm20
5511-25REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=25 mm25
5511-30REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=30 mm30
5511-32REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=32 mm32
5511-40REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=40 mm40
5511-50REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=50 mm50
5511-63REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=63 mm63
5511-80REF. 5511 HALF RING FOR 5411 AND 5421 PILLAR D1=80 mm80

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map