REF. 551 LOCATING SLEEVE

NF EN ISO 9449

Manufacturer RABOURDIN
Description REF. 551 LOCATING SLEEVE D1=32 L=80 mm
Manufacturer Part Number 551-32-80
E-Shop link https://eshop.rabourdin.fr/en/casings/345-douille-de-centrage-lisse.html
D1 mm 32
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
551-32-80REF. 551 LOCATING SLEEVE D1=32 L=80 mm3280
551-32-90REF. 551 LOCATING SLEEVE D1=32 L=90 mm3290
551-40-125REF. 551 LOCATING SLEEVE D1=40 L=125 mm40125
551-40-140REF. 551 LOCATING SLEEVE D1=40 L=140 mm40140
551-40-160REF. 551 LOCATING SLEEVE D1=40 L=160 mm40160
551-40-180REF. 551 LOCATING SLEEVE D1=40 L=180 mm40180
551-40-200REF. 551 LOCATING SLEEVE D1=40 L=200 mm40200
551-50-125REF. 551 LOCATING SLEEVE D1=50 L=125 mm50125
551-50-140REF. 551 LOCATING SLEEVE D1=50 L=140 mm50140
551-50-160REF. 551 LOCATING SLEEVE D1=50 L=160 mm50160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map