REF. 551 LOCATING SLEEVE

NF EN ISO 9449

Manufacturer RABOURDIN
Description REF. 551 LOCATING SLEEVE D1=32 L=140 mm
Manufacturer Part Number 551-32-140
E-Shop link https://eshop.rabourdin.fr/en/casings/345-douille-de-centrage-lisse.html
D1 mm 32
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
551-25-63REF. 551 LOCATING SLEEVE D1=25 L=63 mm2563
551-25-71REF. 551 LOCATING SLEEVE D1=25 L=71 mm2571
551-25-80REF. 551 LOCATING SLEEVE D1=25 L=80 mm2580
551-25-90REF. 551 LOCATING SLEEVE D1=25 L=90 mm2590
551-32-100REF. 551 LOCATING SLEEVE D1=32 L=100 mm32100
551-32-112REF. 551 LOCATING SLEEVE D1=32 L=112 mm32112
551-32-125REF. 551 LOCATING SLEEVE D1=32 L=125 mm32125
551-32-140REF. 551 LOCATING SLEEVE D1=32 L=140 mm32140
551-32-160REF. 551 LOCATING SLEEVE D1=32 L=160 mm32160
551-32-180REF. 551 LOCATING SLEEVE D1=32 L=180 mm32180

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map